Nulstil
Nulstil
Eaton FlexiTech, Safety light 1, Uniform illumination, 400lm, WLS, 1 to 3H, IP66
| Product Name |
Eaton FlexiTech SU SC safety luminaire
|
| Catalog Number |
FT1SU400WLS13IP
|
| EAN |
3660191821913
|
| Product Length/Depth |
231 mm
|
| Product Height |
34 mm
|
| Product Width |
86 mm
|
| Product Weight |
0.001 kg
|
| Certifications |
CE
|
| Battery quality |
Lithium-ion
|
| Protection class |
II
|
| Degree of protection |
IP66
|
| Lamp type |
LED not exchangeable
|
| With light source |
Yes
|
| Lamp holder |
None
|
| Monitoring equipment |
Safety module for monitoring (central feeded system)
|
| Power supply system |
Peripheral (individual battery)
|
| Voltage type |
AC
|
| Power factor |
0.4
|
| With remote switch connection |
No
|
| Energy efficiency class |
A
|
| Conductor cross section |
2.5
|
| Connection type |
Plug-in connection
|
| Max. system power |
2 W
|
| Type of control gear |
LED operating device current-controlled
|
| Type of wiring |
Suitable for through wiring
|
| Nominal voltage AC - max |
230 V
|
| Nominal voltage AC - min |
230 V
|
| Rated ambient temp acc. IEC62722-2-1 - Min |
5 °C
|
| Rated ambient temp acc. IEC62722-2-1 - Max |
45 °C
|
| Nominal operation time - min |
3 hour
|
| Nominal operation time - max |
1 hour
|
| Suitable for standby switching |
No
|
| Suitable for continuous circuit |
No
|
| RAL-Number (Similar) Housing |
9003
|
| Mounting Method |
Wall surface mounted / ceiling surface mounting
|
| Material housing |
Plastic
|
| Color housing |
White
|
| Material cover |
Plastic, transparent
|
| Pictogram included |
No
|
| Number Of Poles (Numeric) |
3
|
| Impact strength |
IK07
|
| Rated Luminous Flux Acc. IEC 62722-2-1 |
420 lm
|
| Color temperature - max |
6500 K
|
| Color temperature - min |
6500 K
|
| Light distributor |
Diffuser lens/optic/panel
|
| Function |
Escape route lighting
|
| Luminaire With Limited Surface Temperature, Sign D |
No
|
| Luminous flux in standby mode |
100 lm
|
| Number of lighting heads |
1
|
| Product branding |
Eaton
|
| With remote control |
No
|
| Constant light output (CLO) |
No
|
| Exchangeable control gear |
No
|