Eaton FlexiTech FT2ED ceiling mounting, metallic cover Silver gloss RAL9007
| Product Name |
Eaton emergency lighting metal cover
|
| Catalog Number |
FT2ED-MCC-S
|
| EAN |
3660191815417
|
| Product Length/Depth |
230 mm
|
| Product Height |
142 mm
|
| Product Width |
122 mm
|
| Product Weight |
0.124 kg
|
| Compliances |
CE marking
|
| Color |
Silver
|
| Type Of Accessory |
Decor element
|
| Material |
Steel
|
| Product branding |
Eaton
|
| Transparent |
No
|
| Spare part |
No
|
| Compatibility |
FlexiTech ED
|