Download dokument () af 20
We make what matters work*

FT2EDSE-BP

Eaton FlexiTech ED_SE, spare Base Plate, compatible with IP43 & IP66 luminaires

Generelle specifikationer

Product Name
Eaton emergency lighting base plate
Catalog Number
FT2EDSE-BP
EAN
3660191813956
Product Length/Depth
228 mm
Product Height
21 mm
Product Width
99 mm
Product Weight
0.063 kg
Compliances
CE marking

Produktspecifikationer

Color
Other
Type Of Accessory
Other
Material
Plastic
Product branding
Eaton
Transparent
No
Spare part
No
Compatibility
FlexiTech ED
FlexiTech SE

Eksportér produktspecifikation

Brugervejledninger

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.