Download dokument () af 20
We make what matters work*

FT2EWEC-PICTO-EWD
Modelkode: FT2 EW_EC PICT, ISO7010-E016 Esc. Win. D

Eaton FlexiTech EW_EC_CW_CC 20m, Pictogram, ISO7010-E016, Escape Window Down

General specifications

Product Name
Eaton emergency lighting pictogram
Catalog Number
FT2EWEC-PICTO-EWD
EAN
3660191810832
Product Length/Depth
211 mm
Product Height
0.175 mm
Product Width
107.3 mm
Product Weight
0.003 kg
Certifications
CE
Model Code
FT2 EW_EC PICT, ISO7010-E016 Esc. Win. D

Produktspecifikationer

Viewing distance
20 m
Model
Insert sheet/plate
Meaning pictogram
Escape route
Material thickness
0.175 mm
Double-sided
False
Direction
Downwards
Number of sides
Single sided
Product branding
Eaton
Compatibility
FlexiTech CC
FlexiTech CW
FlexiTech EC
FlexiTech EW

Eksportér produktspecifikation