Download dokument () af 20
We make what matters work*

FT3ECCC-WB-B

Eaton FlexiTech Ceiling (EC,CC) 30m, Wall Bracket, Black mat RAL9005

Generelle specifikationer

Product Name
Eaton emergency lighting wall bracket
Catalog Number
FT3ECCC-WB-B
EAN
3660191816100
Product Length/Depth
378 mm
Product Height
51 mm
Product Width
217 mm
Product Weight
1.325 kg
Certifications
CE marking

Produktspecifikationer

Color
Black
Type Of Accessory
Supporting bracket
Material
Steel
Product branding
Eaton
Compatibility
FlexiTech EW
FlexiTech SU

Eksportér produktspecifikation