Eaton FlexiTech Ceiling (EC,CC) 30m, Wall Bracket, Silver gloss RAL9007
| Product Name |
Eaton emergency lighting wall bracket
|
| Catalog Number |
FT3ECCC-WB-S
|
| EAN |
3660191816124
|
| Product Length/Depth |
378 mm
|
| Product Height |
51 mm
|
| Product Width |
217 mm
|
| Product Weight |
1.325 kg
|
| Certifications |
CE marking
|
| Color |
Silver
|
| Type Of Accessory |
Supporting bracket
|
| Material |
Steel
|
| Product branding |
Eaton
|
| Compatibility |
FlexiTech CC
FlexiTech EC |