Download dokument () af 20
We make what matters work*

FTECCC-TSK-150

Eaton FlexiTech EC & CC, 20 & 30m, Tube Suspension Kit, 150 cm length,IP43,White

Generelle specifikationer

Product Name
Eaton emergency lighting tube suspension kit
Catalog Number
FTECCC-TSK-150
EAN
3660191816063
Product Length/Depth
240 mm
Product Height
1580 mm
Product Width
46 mm
Product Weight
0.86 kg
Certifications
CE marking

Produktspecifikationer

Color
White
Type Of Accessory
Pipe pendulum suspension
Material
Steel
Product branding
Eaton
Compatibility
FlexiTech CC
FlexiTech EC

Eksportér produktspecifikation