Eaton B-Line series Flextray splice and splice kit, Used with 4", 6", 8"and 12"system widths, Steel, Splice plate kits for 4"and 6"deep flextray
| Product Name |
Eaton B-Line series Flextray splice and splice kit
|
| Catalog Number |
FTS23SK
|
| UPC |
782051511727
|
| Product Length/Depth |
1 in
|
| Product Height |
1 in
|
| Product Width |
2 in
|
| Product Weight |
0.0507 lb
|
| Compliances |
CSA
|
| Certifications |
UL Classified
|
| Material |
Steel
|
| Special features |
Used with 4", 6", 8" & 12" system widths
|
| Type |
Splice plate kits for 4" & 6" deep flextray
|