Download dokument () af 20
We make what matters work*

FWA-12A10F

Fuse-link, high speed, 12 A, AC 150 V, DC 150 V, 10 x 38 mm, aR, UL

Generelle specifikationer

Product Name
Eaton Bussmann series high speed cylindrical fuse
Catalog Number
FWA-12A10F
EAN
5027590499149
Product Length/Depth
10 mm
Product Height
10 mm
Product Width
38 mm
Product Weight
9 g
Compliances
CE
RoHS Compliant
EAC
Certifications
UL 248-13

Produktspecifikationer

Amperage Rating
12 A
Accessories
  • BMM Fuse block
  • CHM modular fuse holder
Breaking capacity
200 kA
Frequency rating - max
62 Hz
Frequency rating - min
45 Hz
Fuse indicator
Non Indicating
Release characteristic
Other
Utilization category
aR (accompanied semiconductor protection)
Voltage type
AC/DC
Fuse size
10 x 38 mm
Rated voltage AC
150 V
Rated voltage DC
150 V
Class
Class aR
Clearing (I2T)
16
Watt losses
2.7 W
Fuse shape
Cylindrical
Pre arc (I2T)
3.6
Interrupt rating
100 kAIC
Construction size
10 x 38 mm
10 mm x 38 mm
Material
Ceramic
Voltage rating
150 V
Type
Fuse
Application
Semiconductor, DC Common bus, DC drives, Power converters/rectifiers
Fuse type
FWA-A10F
Breaking capacity at nominal voltage, AC
200 kA
Breaking capacity at nominal voltage, DC
50 kA

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.