Download dokument () af 20
We make what matters work*

FWA-2500AH

Eaton Bussmann series FWA high speed fuse, 500V, 2500A, 200 kAIC Vac, 50 kAIC at 120 Vdc, None, High speed fuse, Flush, Stud

General specifications

Product Name
Eaton Bussmann series high speed cylindrical fuse
Catalog Number
FWA-2500AH
EAN
5027590020336
UPC
051712795517
Product Length/Depth
96 mm
Product Height
65 mm
Product Width
116 mm
Product Weight
1069 g
Compliances
CE Marked
RoHS Compliant
Certifications
UL Recognized

Produktspecifikationer

Amperage Rating
2500 A
Breaking capacity
200 kA
Fuse indicator
Non Indicating
Insulated metal gripping lugs (IMGL)
No
Utilization category
aR (accompanied semiconductor protection)
Voltage type
AC/DC
Rated switching capacity
200 A
Rated voltage AC
130 V
Mounting dimension
Other
Center-to-center distance of connections
47.6 mm
Current type
AC
Class
Class aR
Clearing (I2T)
4100000
Watt losses
130 W
Fuse shape
Cylindrical, flush end
Pre arc (I2T)
1500000
Color
None
Interrupt rating
200 kAIC Vac
50 kAIC at 120 Vdc
Construction size
Other
Mounting method
Flush
Stud
Packaging type
Standard
Voltage rating
130 Vac, 130 Vdc
Type
High speed fuse
Application
Semiconductor, DC Common bus, DC drives, Power converters/rectifiers
Fuse type
FWA-AH
Fuse system (according to IEC 60269)
IEC 60269-4 flush end connections type B

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.