Download dokument () af 20
We make what matters work*

FWA-300B

Eaton Bussmann series FWA high speed fuse, 500 Vac/dc (35-800A only), 300A, 200 kAIC Vac (70-1000A), 20 kAIC at 150 Vdc (70-800A), 100 kAIC at 80 Vdc (70-1000A), None, High speed fuse, Blade end X blade end, Stud

General specifications

Product Name
Eaton Bussmann series high speed cylindrical fuse
Catalog Number
FWA-300B
EAN
5027590020367
UPC
051712877855
Product Length/Depth
26 mm
Product Height
26 mm
Product Width
72 mm
Product Weight
100 g
Compliances
CE Marked
RoHS Compliant
Certifications
UL Recognized

Produktspecifikationer

Amperage Rating
300 A
Breaking capacity
100 kA
Fuse indicator
Non Indicating
Insulated metal gripping lugs (IMGL)
No
Utilization category
aR (accompanied semiconductor protection)
Voltage type
AC/DC
Rated switching capacity
100 A
Rated voltage AC
150 V
Rated voltage DC
150 V
Mounting dimension
M8
Center-to-center distance of connections
50.75 mm
Current type
AC/DC
Class
Class aR
Clearing (I2T)
100000
Watt losses
27 W
Fuse shape
Cylindrical, center bolted tags
Pre arc (I2T)
10760
Color
None
Interrupt rating
100 kAIC at 80 Vdc (70-1000 A)
200 kAIC Vac (70-1000 A)
20 kAIC at 150 Vdc (70-800 A)
100 kAIC at 150 Vac
100 kAIC at 80 Vdc
20 kAIC at 150 Vdc
Connection
Blade end x blade end
Construction size
Other
Mounting method
Stud
Packaging type
Standard
Voltage rating
150 Vac/dc
Type
High speed fuse
Application
Semiconductor, DC Common bus, DC drives, Power converters/rectifiers
Fuse system (according to IEC 60269)
Other

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.