Eaton Bussmann series high speed fuse for EV charging stations, 1000 V DC, IEC/UL conform, 100 A, Class aR, 25 mm round body
| Product Name |
Eaton Bussmann series high speed fuse for EV charging stations
|
| Catalog Number |
FWE-100A
|
| EAN |
5027590590099
|
| Product Length/Depth |
110 mm
|
| Product Height |
110 mm
|
| Product Width |
25.4 mm
|
| Product Weight |
100 g
|
| Certifications |
CE
IEC 60269-4 UL 248-13 |
| Amperage Rating |
100 A
|
| Breaking capacity |
100 kA
|
| Class |
Class aR
|
| Clearing (I2T) |
12300
|
| Pre arc (I2T) |
1820
|
| Voltage rating |
1000
|
| Voltage type |
DC
|
| Watt losses |
30 W
|