Download dokument () af 20
We make what matters work*

FWH-1200B

1200A 500V AC HIGH SPEED FUSE

General specifications

Product Name
Eaton Bussmann series high speed north american fuse
Catalog Number
FWH-1200B
EAN
5996516042939
UPC
051712766159
Product Length/Depth
177 mm
Product Height
77 mm
Product Width
77 mm
Product Weight
2110 g
Compliances
CE Marked
RoHS Compliant
Certifications
UL Recognized
CSA Certified

Produktspecifikationer

Amperage Rating
1200 A
Fuse indicator
Non Indicating
Utilization category
Other
Voltage rating
500 V

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.