Download dokument () af 20
We make what matters work*

FWH-15A14F

Eaton Bussmann series FWH high speed fuse, 1000 Vac, 800 Vdc, 15A, 200 kAIC Vac, 50 kAIC at 500 Vdc, Non Indicating, High speed fuse, Ferrule end X ferrule end

General specifications

Product Name
Eaton Bussmann series high speed cylindrical fuse
Catalog Number
FWH-15A14F
EAN
5027590499552
UPC
051712370813
Product Length/Depth
55 mm
Product Height
32 mm
Product Width
73 mm
Product Weight
20.3 g
Compliances
CE Marked
RoHS Compliant
Certifications
CSA Certified
UL Recognized

Produktspecifikationer

Amperage Rating
15 A
Accessories
  • CH14 Modular fuse holder
  • FW14-PCB
Breaking capacity
200 kA
Frequency rating - max
62 Hz
Frequency rating - min
45 Hz
Fuse indicator
Other
Release characteristic
Other
Utilization category
aR (accompanied semiconductor protection)
Voltage type
AC/DC
Fuse size
14 x 51 mm
Rated voltage AC
500 V
Class
Class aR
Clearing (I2T)
40 at 500 V
Watt losses
5.5 W
Fuse shape
Cylindrical
Pre arc (I2T)
10
Interrupt rating
50 kAIC
Connection
Ferrule end x ferrule end
Construction size
14 mm x 51 mm
Material
Ceramic
Packaging type
Standard
Voltage rating
600 V
Type
High speed fuse
Application
Semiconductor, DC Common bus, DC drives, Power converters/rectifiers
Fuse type
FWH-A14F
Breaking capacity at nominal voltage, AC
50 kA

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.