Download dokument () af 20

FWP-25B

Eaton Bussmann series FWP high speed fuse, 700 Vac/dc, 25A, 200 kAIC Vac, 50 kAIC at 700 Vdc, None, High speed fuse, Blade end X blade end, Stud

General specifications

Product Name
Eaton Bussmann series high speed cylindrical fuse
Catalog Number
FWP-25B
EAN
5027590500500
UPC
051712557825
Product Length/Depth
73 mm
Product Height
15 mm
Product Width
15 mm
Product Weight
25.4 g
Compliances
CE Marked
RoHS Compliant
Certifications
UL Recognized
CSA Certified

Produktspecifikationer

Amperage Rating
25 A
Breaking capacity
200 kA
Fuse indicator
Non Indicating
Insulated metal gripping lugs (IMGL)
No
Utilization category
aR (accompanied semiconductor protection)
Voltage type
AC/DC
Fuse size
22 x 58 mm
Rated switching capacity
200 A
Rated voltage AC
700 V
Rated voltage DC
700 V
Mounting dimension
M6
Center-to-center distance of connections
63.35 mm
Current type
AC/DC
Class
Class aR
Clearing (I2T)
340 at 700 V
Watt losses
7 W
Fuse shape
Center bolted tags
Pre arc (I2T)
44
Color
None
Interrupt rating
50 kAIC at 700 Vdc
200 kAIC Vac
200 kAIC at 300 Vdc
50 kAIC at 300 Vdc
Connection
Blade end x blade end
Construction size
Other
Mounting method
Stud
Packaging type
Standard
Voltage rating
700 Vac, 700 Vdc (UL)
Type
High speed fuse
Application
Semiconductor, DC Common bus, DC drives, Power converters/rectifiers
Fuse type
FWP-B
Fuse system (according to IEC 60269)
Other

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.