Download dokument () af 20
We make what matters work*

FWP-25G22F

Eaton Bussmann series high speed cylindrical fuse, 600 V, 25 A, 200 kAIC, 22 x 58 mm, with indicator, Ferrule end x ferrule end

General specifications

Product Name
Eaton Bussmann series high speed cylindrical fuse
Catalog Number
FWP-25G22F
EAN
5027590500548
UPC
051712689670
Product Length/Depth
58 mm
Product Height
22 mm
Product Width
22 mm
Product Weight
51 g
Compliances
CE Marked
RoHS Compliant
Certifications
UL Recognized
IEC Rated

Produktspecifikationer

Amperage Rating
25 A
Accessories
CH22 Modular fuse holder
Breaking capacity
200 kA
Frequency rating - max
62 Hz
Frequency rating - min
45 Hz
Fuse indicator
Other
Release characteristic
Other
Utilization category
gR (general purpose semiconductor protection)
Voltage type
AC
Fuse size
22 x 58 mm
Rated voltage AC
690 V
Class
Class gR
Clearing (I2T)
274
Watt losses
6.65 W
Fuse shape
Cylindrical
Pre arc (I2T)
43
Interrupt rating
200 kAIC
Connection
Ferrule end x ferrule end
Construction size
22 mm x 58 mm
Material
Ceramic
Packaging type
Standard
Voltage rating
600 V
Type
High speed fuse
Application
Semiconductor, DC Common bus, DC drives, Power converters/rectifiers
Fuse type
FWP-G22F
Breaking capacity at nominal voltage, AC
200 kA
Breaking capacity at nominal voltage, DC
50 kA

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.