Download dokument () af 20
We make what matters work*

FWP-2A14F

Eaton Bussmann series FWP high speed fuse, 700V (UL), 2A, 200 kAIC, Non Indicating, High speed fuse, Ferrule end X ferrule end, Class aR, White, Ceramic

General specifications

Product Name
Eaton Bussmann series high speed cylindrical fuse
Catalog Number
FWP-2A14F
EAN
5027590500562
UPC
051712795104
Product Length/Depth
51 mm
Product Height
15 mm
Product Width
15 mm
Product Weight
20.8 g
Compliances
CE Marked
RoHS Compliant
Certifications
UL Recognized
CSA Certified

Produktspecifikationer

Used with
Finger safe holders/blocks and striker
Amperage Rating
2 A
Accessories
  • CH14 Modular fuse holder
  • FW14-PCB
Breaking capacity
200 kA
Frequency rating - max
62 Hz
Frequency rating - min
45 Hz
Fuse indicator
Non Indicating
Release characteristic
Other
Utilization category
aR (accompanied semiconductor protection)
Voltage type
AC/DC
Fuse size
14 x 51 mm
Rated voltage AC
700 V
Class
Class aR
Clearing (I2T)
0.11
Watt losses
8.7 W
Fuse shape
Cylindrical
Pre arc (I2T)
0.08
Color
White
Interrupt rating
200 kAIC
Connection
Ferrule end x ferrule end
Construction size
14 mm x 51 mm
Material
Ceramic
Packaging type
Standard
Quantity
10
Voltage rating
700 V
Type
High speed fuse
Application
Semiconductor, DC Common bus, DC drives, Power converters/rectifiers
Fuse type
FWP-A14F
Breaking capacity at nominal voltage, AC
200 kA
Breaking capacity at nominal voltage, DC
50 kA

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.