Eaton Conventional call point, Conventional, Manual Call Point, EN54 Systems, Red Plastic, Weatherproof, Legacy JSB
| Product Name |
Eaton Conventional call point
|
| Catalog Number |
FX203
|
| EAN |
5018986230019
|
| Product Length/Depth |
87 mm
|
| Product Height |
57 mm
|
| Product Width |
87 mm
|
| Product Weight |
0.2 kg
|
| Certifications |
Not Applicable
|
| Type of messaging |
Fire brigade alarm (red)
|
| Color |
Red
|
| Number Of Poles |
1
|
| Material |
Plastic
|
| Degree of protection (IP) |
IP65
|
| Humidity (Non Condensing) - Max |
93 %
|
| Humidity (Non Condensing) - Min |
0 %
|
| Operating temperature - max |
70 °C
|
| Operating temperature - min |
-25 °C
|
| Resettable |
No
|
| System typology |
Conventional (Non-addressable)
|
| Product branding |
Eaton
|
| Fitted with: |
Glass Disc
|
| EN Certification Standards |
EN54 Pt11 (Manual Call Point)
|
| Construction material |
ABS
|
| Cable entry |
Rear
|
| Mounting position |
Wall surface (internal)
Wall - Surface |
| System wiring |
0.28 - 2.5 mm
|
| VdS accepted |
NO
|