Vidensøgning
Download dokument () af 20
We make what matters work*

GLL3 DC

Eaton Crouse-Hinds series GLL grounding bushing, Rigid/IMC, Aluminum lug, #4-14 AWG, Zinc die cast, 150°C, Threaded, 1"

General specifications

Product Name
Eaton Crouse-Hinds series GLL grounding bushing
Catalog Number
GLL3 DC
UPC
662277001939
Product Length/Depth
1.63 in
Product Height
0.75 in
Product Width
1.63 in
Product Weight
0.05 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Conduit type
Rigid/IMC
Temperature rating
150°C
Lug material
Aluminum
Thread
Threaded
Trade size
1"
Lug size
#4-14 AWG
Material
Zinc die cast

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.