Vidensøgning
Download dokument () af 20
We make what matters work*

GLL6 10C

Eaton Crouse-Hinds series GLL grounding bushing, Rigid/IMC, Copper lug, #1/0-8 AWG, Malleable iron, 105°C temperature rating, Threaded, 2"

General specifications

Product Name
Eaton Crouse-Hinds series GLL grounding bushing
Catalog Number
GLL6 10C
UPC
784564123466
Product Length/Depth
2.75 in
Product Height
0.88 in
Product Width
2.75 in
Product Weight
0.4 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Conduit type
Rigid/IMC
Temperature rating
105°C
Lug material
Copper
Thread
Threaded
Trade size
2"
Lug size
#1/0-8 AWG
Material
Malleable iron

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.