Vidensøgning
Download dokument () af 20
We make what matters work*

GLL7 DC

Eaton Crouse-Hinds series GLL grounding bushing, Rigid/IMC, Aluminum lug, #1/0-8 AWG, Zinc die cast, 150°C, Threaded, 2-1/2"

General specifications

Product Name
Eaton Crouse-Hinds series GLL grounding bushing
Catalog Number
GLL7 DC
UPC
662277001977
Product Length/Depth
3.31 in
Product Height
1 in
Product Width
3.31 in
Product Weight
0.25 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Conduit type
Rigid/IMC
Temperature rating
150°C
Lug material
Aluminum
Thread
Threaded
Trade size
2-1/2"
Lug size
#1/0-8 AWG
Material
Zinc die cast

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.