Vidensøgning
Download dokument () af 20
We make what matters work*

GLS7 30

Eaton Crouse-Hinds series GLS grounding bushing, Rigid/IMC, Aluminum lug, #3/0-6 AWG, Malleable iron, 105°C, Threadless, 2-1/2"

Generelle specifikationer

Product Name
Eaton Crouse-Hinds series GLS grounding bushing
Catalog Number
GLS7 30
UPC
784564112415
Product Weight
0.775 lb
Certifications
cUL Listed
UL Listed

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Conduit type
Rigid/IMC
Temperature rating
105°C
Lug material
Aluminum
Thread
Threadless
Trade size
2-1/2"
Lug size
#3/0-6 AWG
Material
Malleable iron

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.