Download dokument () af 20
We make what matters work*

GSGB710

Fuse-link, high speed, 710 A, AC 660 V, DC 350 V, BS88, 81 x 143 mm, aR, BS, ultra rapid

General specifications

Product Name
Eaton Bussmann series high speed british standard fuse
Catalog Number
GSGB710
EAN
5050096007358
Product Length/Depth
73.8 mm
Product Height
80.8 mm
Product Width
143 mm
Product Weight
1147 g
Compliances
CE

Produktspecifikationer

Amperage Rating
710 A
Breaking capacity
100 kA
Fuse indicator
None
Insulated metal gripping lugs (IMGL)
No
Utilization category
aR (accompanied semiconductor protection)
Voltage type
AC/DC
Rated switching capacity
100 kA
Rated voltage AC
660 V
Rated voltage DC
350 V
Center-to-center distance of connections
110 mm
Mounting dimension
M10
Current type
AC/DC
Class
Class aR
Watt losses
126 W
Fuse shape
Offset 4 barrel bolted tags
Color
None
Construction size
Other
Voltage rating
660 V
Type
Fuse
Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse type
GSG
Fuse system (according to IEC 60269)
Other

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.