Download dokument () af 20
We make what matters work*

GSGB75

Fuse-link, high speed, 75 A, AC 660 V, DC 400 V, BS88, 36 x 95 mm, aR, BS, Ultra fast

General specifications

Product Name
Eaton Bussmann series high speed british standard fuse
Catalog Number
GSGB75
EAN
5027590502801
UPC
051712392327
Product Length/Depth
210 mm
Product Height
42 mm
Product Width
105 mm
Product Weight
75.3 g
Compliances
CE Marked
Certifications
UL Recognized

Produktspecifikationer

Amperage Rating
75 A
Breaking capacity
100 kA
Fuse indicator
None
Insulated metal gripping lugs (IMGL)
No
Utilization category
aR (accompanied semiconductor protection)
Voltage type
AC/DC
Rated switching capacity
100 kA
Rated voltage AC
660 V
Rated voltage DC
400 V
Center-to-center distance of connections
72 mm
Mounting dimension
M8
Current type
AC/DC
Class
Class aR
Watt losses
23 W
Fuse shape
Offset dual barrel bolted tags
Color
None
Construction size
Other
Packaging type
Standard
Voltage rating
660 V
Type
Fuse
Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse type
GSG
Fuse system (according to IEC 60269)
Other

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.