Download dokument () af 20
We make what matters work*

GSMJ400

Fuse-link, high speed, 400 A, AC 800 V, BS88, 80 x 180 mm, aR, BS, Ultra fast

Generelle specifikationer

Product Name
Eaton Bussmann series high speed british standard fuse
Catalog Number
GSMJ400
EAN
5996516024638
Product Length/Depth
164 mm
Product Height
75 mm
Product Width
92 mm
Product Weight
733 g
Compliances
CE

Produktspecifikationer

Amperage Rating
400 A
Breaking capacity
100 kA
Fuse indicator
None
Insulated metal gripping lugs (IMGL)
No
Utilization category
aR (accompanied semiconductor protection)
Voltage type
AC
Rated switching capacity
100 kA
Rated voltage AC
800 V
Center-to-center distance of connections
111.5 mm
Mounting dimension
M10
Current type
AC
Class
Class aR
Fuse shape
Offset bolted tags
Color
None
Construction size
Other
Voltage rating
800 V
Type
Fuse
Application
Protection of semi-conductor devices
Fuse type
GSMJ
Fuse system (according to IEC 60269)
Other

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.