Download dokument () af 20
We make what matters work*

GSMK680

Fuse-link, high speed, 680 A, AC 1000 V, BS88, 80 x 90 x 158 mm, aR, BS, ultra rapid

General specifications

Product Name
Eaton Bussmann series high speed british standard fuse
Catalog Number
GSMK680
EAN
5027590320061
Product Length/Depth
152 mm
Product Height
88 mm
Product Width
174 mm
Product Weight
948 g
Compliances
RoHS conform
CE Marked
Certifications
BS88

Produktspecifikationer

Amperage Rating
680 A
Breaking capacity
100 kA
Fuse indicator
None
Insulated metal gripping lugs (IMGL)
No
Utilization category
aR (accompanied semiconductor protection)
Voltage type
AC
Rated switching capacity
100 kA
Rated voltage AC
1000 V
Center-to-center distance of connections
130 mm
Mounting dimension
M10
Current type
AC
Class
Class aR
Fuse shape
Offset bolted tags
Color
None
Construction size
Other
Voltage rating
1000 V
Type
Fuse
Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse type
GSMK

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.