Vidensøgning
Download dokument () af 20
We make what matters work*

GUA07

Eaton Crouse-Hinds series Condulet GUA surface cover, 3-5/8" cover opening diameter, Copper-free aluminum, 12 thread pitch

General specifications

Product Name
Eaton Crouse-Hinds series Condulet GUA surface cover
Catalog Number
GUA07
UPC
782274458403
Product Length/Depth
4.25 in
Product Height
4.25 in
Product Width
2 in
Product Weight
0.7 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations

Product specifications

Cover opening diameter
3-5/8"
Thread pitch
12
Material
Copper-free aluminum

Eksportér produktspecifikation