Vidensøgning
Download dokument () af 20
We make what matters work*

GUA09

Eaton Crouse-Hinds series Condulet GUA surface cover, 5" cover opening diameter, Copper-free aluminum, 12 thread pitch

Generelle specifikationer

Product Name
Eaton Crouse-Hinds series Condulet GUA surface cover
Catalog Number
GUA09
UPC
782274458502
Product Weight
1.3 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations

Product specifications

Cover opening diameter
5"
Thread pitch
12
Material
Copper-free aluminum

Eksportér produktspecifikation