Vidensøgning
Download dokument () af 20
We make what matters work*

GUA24

Eaton Crouse-Hinds series Condulet GUA conduit outlet box with cover, 2" cover opening diameter, Feraloy iron alloy, 3/4"

Generelle specifikationer

Product Name
Eaton Crouse-Hinds series Condulet GUA conduit outlet box with cover
Catalog Number
GUA24
UPC
782274460406
Product Length/Depth
3.38 in
Product Height
2.5 in
Product Width
2 in
Product Weight
1.38 lb

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 1
Class I, Division 2
Class II, Division 1
Class II, Division 2
Class III
NEMA Rating
3
4
7
9

Product specifications

Trade size
3/4"
Cover opening diameter
2"
Material
Feraloy iron alloy

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.