Vidensøgning
Download dokument () af 20
We make what matters work*

GUAB36 SS

Eaton Crouse-Hinds series Condulet GUA conduit outlet box with cover, 3" cover opening diameter, Stainless steel, B shape, 1"

General specifications

Product Name
Eaton Crouse-Hinds series Condulet GUA conduit outlet box with cover
Catalog Number
GUAB36 SS
UPC
662276518872
Product Length/Depth
3.6 in
Product Height
4.57 in
Product Width
2.11 in
Product Weight
4 lb

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 1
Class I, Division 2
Class II, Division 1
Class II, Division 2
Class III
NEMA Rating
3
4X

Product specifications

Shape
B
Trade size
1"
Cover opening diameter
3"
Material
Stainless steel

Eksportér produktspecifikation