Vidensøgning
Download dokument () af 20
We make what matters work*

GUAB59 SA

Eaton Crouse-Hinds series Condulet GUA conduit outlet box with cover, 5" cover opening diameter, Copper-free aluminum, B shape, 1-1/2"

Generelle specifikationer

Product Name
Eaton Crouse-Hinds series Condulet GUA conduit outlet box with cover
Catalog Number
GUAB59 SA
UPC
782274100296
Product Length/Depth
6.81 in
Product Height
5.75 in
Product Width
4.03 in
Product Weight
4.21 lb

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 1
Class I, Division 2
Class II, Division 1
Class II, Division 2
Class III
NEMA Rating
3
4
7
9

Product specifications

Shape
B
Trade size
1-1/2"
Cover opening diameter
5"
Material
Copper-free aluminum

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.