Vidensøgning
Download dokument () af 20
We make what matters work*

GUAC36

Eaton Crouse-Hinds series Condulet GUA conduit outlet box with cover, 3" cover opening diameter, Feraloy iron alloy, C shape, 1"

Generelle specifikationer

Product Name
Eaton Crouse-Hinds series Condulet GUA conduit outlet box with cover
Catalog Number
GUAC36
UPC
782274462400
Product Length/Depth
5.5 in
Product Height
3.5 in
Product Width
2.31 in
Product Weight
3.3 lb

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 1
Class I, Division 2
Class II, Division 1
Class III
NEMA Rating
3
4
7
9

Product specifications

Shape
C
Trade size
1"
Cover opening diameter
3"
Material
Feraloy iron alloy

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.