Vidensøgning
Download dokument () af 20
We make what matters work*

GUAG7775

Eaton Crouse-Hinds series GUAG junction box, 3/4" bottom hub, Feraloy iron alloy, 3 hubs, 3/4" top hub

Generelle specifikationer

Product Name
Eaton Crouse-Hinds series GUAG junction box
Catalog Number
GUAG7775
UPC
782274463902
Product Length/Depth
6.1 in
Product Height
9.4 in
Product Width
4.2 in
Product Weight
4.85 lb

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 1
Class I, Division 2
Class II, Division 1
Class II, Division 2
Class III

Product specifications

Number of hubs
3
Bottom hub size
3/4"
Top hub size
3/4"
Material
Feraloy iron alloy

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.