Vidensøgning
Download dokument () af 20
We make what matters work*

GUAN24

Eaton Crouse-Hinds series Condulet GUA conduit outlet box with cover, 2" cover opening diameter, Feraloy iron alloy, N shape, 3/4"

General specifications

Product Name
Eaton Crouse-Hinds series Condulet GUA conduit outlet box with cover
Catalog Number
GUAN24
UPC
782274466408
Product Length/Depth
3.38 in
Product Height
3.38 in
Product Width
2.31 in
Product Weight
2.27 lb

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 1
Class I, Division 2
Class II, Division 1
Class II, Division 2
Class III
NEMA Rating
3
4
7
9

Product specifications

Shape
N
Trade size
3/4"
Cover opening diameter
2"
Material
Feraloy iron alloy

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.