Vidensøgning
Download dokument () af 20
We make what matters work*

GUAT26 SS

Eaton Crouse-Hinds series Condulet GUA conduit outlet box with cover, 3" cover opening diameter, Stainless steel, T shape, 3/4"

General specifications

Product Name
Eaton Crouse-Hinds series Condulet GUA conduit outlet box with cover
Catalog Number
GUAT26 SS
UPC
662276520226
Product Length/Depth
5.16 in
Product Height
4.38 in
Product Width
2.11 in
Product Weight
4 lb

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 1
Class I, Division 2
Class II, Division 1
Class II, Division 2
Class III
NEMA Rating
3
4X

Product specifications

Shape
T
Trade size
3/4"
Cover opening diameter
3"
Material
Stainless steel

Eksportér produktspecifikation