Vidensøgning
Download dokument () af 20
We make what matters work*

GUB0103

Eaton Crouse-Hinds series GUB threaded cover, Flat, Copper-free aluminum, Used with GUB03, GUB04 series junction boxes

Generelle specifikationer

Product Name
Eaton Crouse-Hinds series GUB threaded cover
Catalog Number
GUB0103
UPC
782274470405
Product Length/Depth
11.06 in
Product Height
2.75 in
Product Width
2.75 in
Product Weight
7 lb

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 1
Class I, Division 2
Class II, Division 1
Class II, Division 2
Class III

Product specifications

Cover type
Flat
Material
Copper-free aluminum
Used with
GUB03, GUB04 series junction boxes

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.