Vidensøgning
Download dokument () af 20
We make what matters work*

GUB15151

Eaton Crouse-Hinds series GUB junction box, 16-3/4" cover opening, 19" x 21" x 16-5/8", Feraloy iron alloy

General specifications

Product Name
Eaton Crouse-Hinds series GUB junction box
Catalog Number
GUB15151
UPC
782274472386
Product Length/Depth
20.88 in
Product Height
18.88 in
Product Width
16.63 in
Product Weight
371.39 lb

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 1
Class I, Division 2
Class II, Division 1
Class II, Division 2
Class III
NEMA Rating
7
9

Product specifications

Enclosure size
19" x 21" x 16-5/8"
Cover opening size
16-3/4 in
Material
Feraloy iron alloy

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.