Vidensøgning
Download dokument () af 20
We make what matters work*

GUB3177

Eaton Crouse-Hinds series GUB equipment housing, Copper-free aluminum, 17" nominal depth

General specifications

Product Name
Eaton Crouse-Hinds series GUB equipment housing
Catalog Number
GUB3177
UPC
782274002279
Product Length/Depth
17.69 in
Product Height
12 in
Product Width
12 in
Product Weight
150 lb

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 1
Class I, Division 2
Class II, Division 1
Class II, Division 2
Class III

Product specifications

Nominal depth
17"
Material
Copper-free aluminum

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.