Vidensøgning
Download dokument () af 20
We make what matters work*

GUP214

Eaton Crouse-Hinds series GUP junction box, (4) 3/4" back hub, (2) 3/4" bottom hub, Feraloy iron alloy, (1) 3/4" side hub, (2) 3/4" top hub

General specifications

Product Name
Eaton Crouse-Hinds series GUP junction box
Catalog Number
GUP214
UPC
782274477305
Product Length/Depth
4.13 in
Product Height
4.13 in
Product Width
2.75 in
Product Weight
4.95 lb

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 1
Class I, Division 2
Class II, Division 1
Class II, Division 2
Class III

Product specifications

Top hub size
(2) 3/4"
Bottom hub size
(2) 3/4"
Side hub size
(1) 3/4"
Back hub size
(4) 3/4"
Material
Feraloy iron alloy

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.