Vidensøgning
Download dokument () af 20
We make what matters work*

H 933

Eaton Crouse-Hinds series insulating bushing, Rigid/IMC, Insulated, Plastic, 150°C, Threaded, 1"

General specifications

Product Name
Eaton Crouse-Hinds series insulating bushing
Catalog Number
H 933
UPC
784564119339
Product Length/Depth
2.12 in
Product Height
1.06 in
Product Width
1.39 in
Product Weight
0.02 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Conduit type
Rigid/IMC
Insulator
Insulated
Thread
Threaded
Trade size
1"
Material
Plastic
Temperature rating
150°C

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.