Vidensøgning
Download dokument () af 20
We make what matters work*

H1034

Eaton Crouse-Hinds series throat bushing, Rigid/IMC, Insulated, Malleable iron, 150°C, Threaded, 1-1/4"

Generelle specifikationer

Product Name
Eaton Crouse-Hinds series throat bushing
Catalog Number
H1034
UPC
784564112934
Product Length/Depth
2 in
Product Height
0.81 in
Product Width
2 in
Product Weight
0.21 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Conduit type
Rigid/IMC
Insulator
Insulated
Thread
Threaded
Trade size
1-1/4"
Material
Malleable iron
Temperature rating
150°C

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.