Vidensøgning
Download dokument () af 20
We make what matters work*

H1037DC

Eaton Crouse-Hinds series throat bushing, Rigid/IMC, Insulated, Zinc die cast, 150°C, Threaded, 2-1/2"

General specifications

Product Name
Eaton Crouse-Hinds series throat bushing
Catalog Number
H1037DC
UPC
662277003773
Product Weight
0.3 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Conduit type
Rigid/IMC
Insulator
Insulated
Thread
Threaded
Trade size
2-1/2"
Material
Zinc die cast
Temperature rating
150°C

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.