Download dokument () af 20
We make what matters work*

H48M47F4516HD

45 kVA K4 DOE 2016 Ventd XFMR 3PH 480-480Y/277, 115 °C rise, Aluminum, Shielded

General specifications

Product Name
Eaton General purpose ventilated transformer
Catalog Number
H48M47F4516HD
UPC
786680230615
Product Length/Depth
24 in
Product Height
43 in
Product Width
30.5 in
Product Weight
628 lb
Compliances
DOE2016 Efficient
Certifications
UL Listed
Catalog Notes
81 CFR Part 431 (2016) Efficient

Produktspecifikationer

Special features
Fungus-resistent varnished core and coil
Type
Energy-efficient ventilated transformer
Coil material
Aluminum
Efficiency
10 CFR Part 431-2016 (DOE 2016)
Frequency rating
60 Hz
Kva Rating
45 kVA
Mounting
Floor or wall
Phase
Three-phase
Primary voltage
480 V
Secondary Voltage
480Y/277 V
Sound Level
NEMA ST-20
Temperature rise
115 °C rise
Enclosure
NEMA 2
Frame
FR942HD
Insulation
220 °C
Modification 1
K-4, hinged front cover
Tap size
2 at +2.5%, 4 at -2.5%
Volt ampere rating
45 kVA
Weathershield
942HD
Wiring connection
283B

Eksportér produktspecifikation