Download dokument () af 20
We make what matters work*

HC050C5N1W

HC50A 208-480V,WMNT,N1/IP21

Generelle specifikationer

Product Name
Eaton HC active harmonic correction unit
Catalog Number
HC050C5N1W
UPC
786687113355
Product Length/Depth
488 mm
Product Height
1567 mm
Product Width
241 mm
Product Weight
126 kg
Certifications
UL 508A
CSA Std. C22.2 No. 14

Produktspecifikationer

Type
Harmonic Correction Unit
Voltage rating
208-480 V

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.