Vidensøgning
Download dokument () af 20
We make what matters work*

HDD601-0002
Modelkode: HDD.601.80G.30.E.P.-FS.8.P.-.S1.AOR.2,5.P.-.8.-.S1.AOR.2,5.P.-

Eaton HDD Duplex High Pressure Filter, HDD.601.80G.30.E.P.-FS.8.P.-.S1.AOR.2,5.P.-, 80G, Stainless steel wire mesh (G), Nitrile, 4538 psi (315 Bar), Bypass set at 51 psi (3.5 Bar)

General specifications

Product Name
Eaton HDD Duplex High Pressure Filter
Catalog Number
HDD601-0002
Product Length/Depth
330 mm
Product Height
570.77 mm
Product Width
388.02 mm
Product Weight
145.15 kg
Compliances
PED 2014/68/EU for mineral oil (fluid group 2), Article 4, Para. 3.
ATEX Directive 2014/34/EU
AD 2000
Model Code
HDD.601.80G.30.E.P.-FS.8.P.-.S1.AOR.2,5.P.-.8.-.S1.AOR.2,5.P.-

Produktspecifikationer

Connection type
2" SAE/ANSI flange
Design
Single open end
Filter type
Duplex filter
High pressure filter
Material
Carbon steel
Application
For continuous operation. Mount in suction, pressure or return lines
Specification
Standard
Filter fineness
80 G
Filter media type
Stainless steel wire mesh (G)
Indicator type
Visual
Sealing material
Nitrile
Element collapse rating
435 psi (30 Bar)
Operating temperature - max
100 °C
Operating temperature - min
-10 °C
Valve configuration options
Bypass set at 51 psi (3.5 Bar)
Operating pressure - max
4538 psi (315 Bar)

Eksportér produktspecifikation