Download dokument () af 20
We make what matters work*

HEY-AD

Eaton Bussmann series HEY inline fuse holder, 0-30 A, Two-pole, Lineside: Copper crimp (2) #6/(1) #2, Loadside: Copper crimp (1) #12-8/(2) #12, 600 V, Used with Class CC and 13/32" x 1 1/2" fuses

Generelle specifikationer

Product Name
Eaton Bussmann series HEY inline fuse holder
Catalog Number
HEY-AD
UPC
051712118361
Product Length/Depth
2.49 in
Product Height
0.96 in
Product Width
3.97 in
Product Weight
0.26 lb
Compliances
Contact factory
Certifications
Contact Manufacturer
UL Recognized
CSA Certified

Produktspecifikationer

Used with
Used with Class CC and 13/32" x 1 1/2" fuses
Amperage Rating
0-30A
Number of poles
Two-pole
Connection
Loadside: Copper crimp (1) #12-8/(2) #12
Lineside: Copper crimp (2) #6/(1) #2
Voltage rating
600 V
Type
Inline fuse holder

Eksportér produktspecifikation