Vidensøgning
Download dokument () af 20
We make what matters work*

HP3.170-0002
Modelkode: HP3.170.10VG.30.E.P.-.UG.5.-.S2.-

Eaton HP3 Pressure Filter, HP3.170.10VG.30.E.P.-.UG.5.-.S2.-, 10VG, Glass fiber fleece (VG), Nitrile, 6000 psi (420 Bar), Bypass set at 102 psi (7 Bar)

General specifications

Product Name
Eaton HP3 Pressure Filter
Catalog Number
HP3.170-0002
Product Length/Depth
130 mm
Product Height
318.77 mm
Product Width
115.02 mm
Product Weight
11.8 kg
Compliances
PED 2014/68/EU for mineral oil (fluid group 2), Article 4, Para. 3.
ATEX Directive 2014/34/EU
AD 2000
Model Code
HP3.170.10VG.30.E.P.-.UG.5.-.S2.-

Produktspecifikationer

Connection type
16 SAE threaded
Design
Single open end
Filter type
High pressure filter
Material
EN-GJS-400-18-LT
Application
High pressure filters
Specification
Standard
Filter fineness
10 VG
Filter media type
Glass fiber fleece (VG)
Indicator type
None
Sealing material
Nitrile
Element collapse rating
435 psi (30 Bar)
Operating temperature - max
100 °C
Operating temperature - min
-10 °C
Valve configuration options
Bypass set at 102 psi (7 Bar)
Operating pressure - max
6000 psi (420 Bar)

Eksportér produktspecifikation