Vidensøgning
Download dokument () af 20
We make what matters work*

HP3.30-0209
Modelkode: HP3. 30.16VG.HR.E.P.-.G.3.-.-.AE.70.5,0.

Eaton HP3 Pressure Filter, HP3. 30.16VG.HR.E.P.-.G.3.-.-.AE.70.5,0., 16VG, Glass fiber fleece (VG), Nitrile, 6000 psi (420 Bar), Non-bypass

General specifications

Product Name
Eaton HP3 Pressure Filter
Catalog Number
HP3.30-0209
Product Length/Depth
95.48 mm
Product Height
225.99 mm
Product Width
76.99 mm
Product Weight
2.95 kg
Compliances
PED 2014/68/EU for mineral oil (fluid group 2), Article 4, Para. 3.
ATEX Directive 2014/34/EU
AD 2000
Model Code
HP3. 30.16VG.HR.E.P.-.G.3.-.-.AE.70.5,0.

Produktspecifikationer

Connection type
G 1/2" threaded
Design
Single open end
Filter type
High pressure filter
Material
EN-GJS-400-18-LT
Application
High pressure filters
Specification
Standard
Filter fineness
16 VG
Filter media type
Glass fiber fleece (VG)
Indicator type
Electrical/Visual
Sealing material
Nitrile
Element collapse rating
2320 psi (160 Bar)
Operating temperature - max
100 °C
Operating temperature - min
-10 °C
Valve configuration options
Non-bypass
Operating pressure - max
6000 psi (420 Bar)

Eksportér produktspecifikation