Download dokument () af 20
We make what matters work*

HPA46570

Eaton Crouse-Hinds series Pauluhn Summit HPA linear fluorescent light fixture,1/2" (2) NPT hubs,50/60 Hz,4 ft lamp,Fluorescent,Acrylic lens,T5HO mini bi-pin,Aluminum,Pendant ,6-lamp,Quick release,120-277 Vac,54W

General specifications

Product Name
Eaton Crouse-Hinds series Pauluhn Summit HPA linear fluorescent light fixture
Catalog Number
HPA46570
UPC
662276497269
Product Length/Depth
50.59 in
Product Height
6.59 in
Product Width
15.92 in
Product Weight
36 lb

Produktspecifikationer

Area classification
Hazardous/Classified Locations
Mounting
Pendant
Wattage
54W
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 2
Class II, Division 1
Class II, Division 2
Class III
NEMA Rating
4
Ingress protection (IP) ratings
IP66
Entry size
1/2"
Entry type
(2) NPT hubs
Lamp length
4 ft
Lamp type
Fluorescent
Lens material
Acrylic
Light type
T5HO mini bi-pin
Material
Aluminum
Number of lamps
6-lamp
Frequency rating
50/60 Hz
Type
Quick release
Voltage rating
120-277 Vac

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.