Download dokument () af 20
We make what matters work*

HPSB42170

Eaton Crouse-Hinds series Pauluhn Summit HPS linear fluorescent light fixture,1/2" (2) NPT hubs,50/60 Hz,4 ft lamp,Fluorescent,Acrylic lens,T8 bi-pin,304 stainless steel,Pendant ,2-lamp,Bolted door,120-277 Vac,32W

Generelle specifikationer

Product Name
Eaton Crouse-Hinds series Pauluhn Summit HPS linear fluorescent light fixture
Catalog Number
HPSB42170
UPC
662276497283
Product Length/Depth
50.59 in
Product Height
6.59 in
Product Width
15.92 in
Product Weight
54 lb

Produktspecifikationer

Area classification
Hazardous/Classified Locations
Mounting
Pendant
Wattage
32W
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 2
Class II, Division 1
Class II, Division 2
Class III
NEMA Rating
4X
Ingress protection (IP) ratings
IP66
Entry size
1/2"
Entry type
(2) NPT hubs
Lamp length
4 ft
Lamp type
Fluorescent
Lens material
Acrylic
Light type
T8 bi-pin
Material
304 stainless steel
Number of lamps
2-lamp
Frequency rating
50/60 Hz
Type
Bolted door
Voltage rating
120-277 Vac

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.